Skip to main content

Please Select Your Country/Language Preferences

PH38576.jpg image

nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Multi-Box

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Knockout Sizes, Box 2 (5) 1/2", 3/4";(1) 1/2";(3) 1"
Knockout Sizes, Box 2 (5) 12.7 mm, 19 mm; (1) 12.7 mm; (3) 25.4 mm
Knockout Sizes, Box 1 (8) 1/2", 3/4";(3) 1/2"
Knockout Sizes, Box 1 (8) 12.7 mm, 19 mm; (3) 12.7 mm
Finish Pregalvanized
Material Steel
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy