Low Voltage Accessory Clip
Low Voltage Accessory Clip
When there is no other pathway for the growing amount of cable that must be accommodated in a building, our Low Voltage Accessory Clip (LVAC) is the answer. Part of the larger nVent CADDY datacom family of products, the LVAC will connect to the bottom or side of an existing pathway so you can accommodate more cable without rethinking the path. Quick, tool-free installation makes it easy to install in tight spaces.
Increase your cable routing and hanging options with the Low Voltage Accessory Clip.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Ideal for low voltage applications, such as security, video, Wireless Access Protocol (WAP), Power over Ethernet (PoE), fire, and control wire
- Tool-free installation to existing wire basket pathway made easy with side retaining flaps
- Designed to fit commonly available wire basket tray with bottom and side mount applications
- Modular ganging feature for ease of installation expansion
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Material | Polypropylene |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.