Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 33 U, 1600H 800W, IP55
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 33 U, 1600H 800W, IP55
Catalog#: 21630-218
Steel door with mounting frame on inside, 3 point locking and with Lever handle with built-in push button.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Steel door with three point locking for IP 55 protection class
- Lever handle with built-in push button
- Opening angle 180°
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.