Inpac Rear Panel With Vented Slots
Hover to magnify image or click to enlarge
Inpac Rear Panel With Vented Slots
The rear panel with vented slots can be assembled on to an Inpac Case.
Details
Resources
Features
- Rear panel with vented slots for optimized cooling
- Al 2.5 mm
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Cases |
| Product Family | Inpac |
| Type | Rear Panel |
| Product Type | Side Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.