Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)

EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.

Horizontal Rail, Rear, Type R-ST, Rugged, Standard
The horizontal rail, type rugged ST enable the isolated assembly of a backplane.

EuropacPRO Trim for Panel Mounting
Trim for panel mounting.

Front Panel, Front Anodized, Rear Conductive, Unshielded
Front panel, unshielded, front anodized and rear conductive.

Frame Type Plug-In Unit Kit, Unshielded, Perforated
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.

Socket Strip, Wieland® Connecting Cable
Enables simple connection to current supply (e.g. for socket strips)

EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF, CompactPCI
Subrack for Railway applications, conform to SNCF Standard.

Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.

19" Pusher Fan, 3 U, Axial
Fan tray with integrated pusher fan.

EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155, CompactPCI
Subrack compatible with CompactPCI applications for use in railway applications that conform to EN 50155.

Splitting Extrusion 6 U for Combined Mounting, Rugged
The support is bolted into the grid holes of the horizontal rails.

Varistar CP Steel Door, Plain With 3-Point Locking, IP55
Steel door with mounting frame on inside, 3 point locking and with Lever handle.