Hover to magnify image or click to enlarge
      
        Stainless Steel Sequestr External Disconnect Package Type 4X
The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.
Industry Standards
UL 508A Listed 508; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Features
- Package includes a main enclosure and a Sequestr box.
 - Main enclosure 12 gauge Type 304 stainless steel
 - Sequestr enclosure is 14 gauge Type 304 stainless steel
 - Seams continuously welded and ground smooth
 - Interlocks doors of main control cabinet when disconnect switch is powered ON
 - Mechanical interlock on main control enclosure activated by master door, preventing slave door from being opened first
 - Provision for pass-through power into the main enclosure
 - Preferred Disconnect cutout
 - Quarter-turn, screwdriver slot latch on Sequestr Enclosure
 - Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle on all doors
 - Concealed, easy-to-remove hinges
 - Grounding studs on body
 - Bonding provision on door
 - Conductive back panel included in Sequestr External Disconnect Enclosure
 - Optional back panel for main control cabinet for maximum ordering flexibility
 - Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
 
Specifications
| Finish | Brushed #4 | 
| Material | Stainless Steel 304 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.