ProLine G2 Disconnect Plinth Base 100mm
Hover to magnify image or click to enlarge
ProLine G2 Disconnect Plinth Base 100mm
ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).
Details
Resources
Features
- Solution for disconnect enclosures widths >1000 mm wide
- Four access panels for cable management options at the base of the enclosure
- Sturdy cast aluminum corner supports for superior performance under load
- Corner blocks can be installed onto the base of the frame independent of the cover plates, enabling the cover plates to be attached after integration and just prior to shipment
- Stackable up to 400mm in height using Plinth Base Stacking Kit (not included)
- 100 mm or 200 mm options
- To maintain a NEMA Type 12 environmental rating, gland plate must also be used in the base of the enclosure
- Installation hardware included
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Jet Black |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.