Open Frame Racks
Standard 19” racks designed for high density networking and data center cabling applications.
- Available in both 2- and 4-post options
 - Designed to maximize airflow and access to IT equipment
 - UL 2416 – Load rating w/ 4X safety factor, tilt-load testing, dynamic* load tested at 2500lbs
 - Seismic options designed to meet NEBS –Telcordia GR-63-CORE Zone 4, tested at 1000lbs
 - Side rails meet EIA standards - 19” and 23” options available
 - Accessory options include cable and power management