Skip to main content
Please Select Your Country/Language Preferences

Continuous Hinge with Clamps LP, Type 4; A24HS2108LP_DisconnectClampsType4; A24HS2108LP; A24HS2508LP; A30HS2508LP; A36HS2508LP; A36HS3108LP; A42HS3112LP; A42HS3712LP; A48HS3712LP; A60HS3712LP; photo rendering; CAD rendering Hover to magnify image or click to enlarge

Disconnect Enclosure with Clamps Type 4

For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers..

Each Disconnect Enclosure with Clamps, Type 4 is furnished with adjustable door interlock bracket fastened to door, instructions to locate and install disconnect switches, circuit breakers and operating mechanisms.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997

NEMA/EEMAC Type 3, 4, 12, 13

CSA File No. 42186: Type 4, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.