Skip to main content
Please Select Your Country/Language Preferences

SnglSideShelf19bw Product Photo Hover to magnify image or click to enlarge

Single-Sided Shelf

The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment. Please note the load rating is 75 lb. (34 kg).

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us