Skip to main content
Please Select Your Country/Language Preferences

TopPlatec Product Photo Hover to magnify image or click to enlarge

Open-Frame Tie-Down Panel

The Open-Frame Tie-Down Panels provide a mounting point to route cable on an open-frame rack. They mount horizontally on 19-inch racks and the panels have slots for VELCRO® cable wraps. Each panel includes 10 black 8-in. (203-mm) VELCRO cable wraps while including the mounting hardware. Please note VELCRO is a trademark of Velcro Industries B.V.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us