Skip to main content
Please Select Your Country/Language Preferences

Networking > Open Frame Racks > 4-Post Open Frame Racks; MAXKIT_hardware; Maxrack hardware kit; MAXRACK; MAXKIT Hover to magnify image or click to enlarge

MaxRack Hardware Kit, Black, Steel

Catalog#: MAXKIT

Kit consists of (20) 12-24 x .625 pilot point screws; (16) 3/8-16 x .88 hex head bolts; (16) M10 grounding washers; (16) 3/8 flanged nuts; and (1) Mx12 flat head screw.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us