Skip to main content
Please Select Your Country/Language Preferences

LABSKB_AdjustableButtSpliceKit, LABSKG, LABSKB, LABSK, LABSKW Hover to magnify image or click to enlarge

Adjustable Butt-Splice Kit (cULus), Plated, Steel

Catalog#: LABSK

The Cable Runway Adjustable Butt-Splice Kit provides a change in up-and-down direction of the cable runway. It can be adjusted to any angle from 0 to 90 degrees. Each kit connects one ladder rack section to another. It includes mounting hardware as well.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us