Skip to main content
Please Select Your Country/Language Preferences

RackAngleSqTapped_m_sq.png Hover to magnify image or click to enlarge

Rack Angle 19-inch and 23-inch Network PC, fits PC Cabinet, Black, Steel

Catalog#: ERA1910TPL

The 19-in. and 23-in. Rack Angles provide 19- or 23-in. rack spacing within a variety of Networking, Seismic, and PC cabinets. Rack Angles support any standard EIA spaced networking equipment designed to mount within a cabinet. The rack spacing, whether 19- or 23-in. is dependent on frame width. They are made of 14ga steel with square holes or 12 gauge steel with 10-32 tapped holes. Each SKU comes with a pair of rack angles.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us