ComLine OSP Wall-Mount Rack Angles
        
        Hover to magnify image or click to enlarge
      
        ComLine OSP Wall-Mount Rack Angles
The ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet. They are grounded to the cabinet body through the mounting bolts. Please note the square mounting holes meet EIA standard and each package includes one pair.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet
 - They are grounded to the cabinet body through the mounting bolts
 - Please note the square mounting holes meet EIA standard and each package includes one pair
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.