Skip to main content
Please Select Your Country/Language Preferences

PH22574.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Thickness (T) 0.25in
Width (W) 2in
Thickness (T) 6.35mm
Width (W) 50.8mm
Material Copper
Data Copied
Metric   |   Imperial

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us