Skip to main content
Please Select Your Country/Language Preferences

PH37363.jpg image Hover to magnify image or click to enlarge

Cable to Cable

nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
XX-X-XX-XX-L-M-W
XX Mold Family
X Price Key
XX Conductor Code 1
XX Conductor Code 2
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
* Empty if none
Application images Resources
Video
nVent ERICO Cadweld Exothermic Connection - Type PC, Cable to Cable

Play

Type PG, Cable to Cable - nVent ERICO Cadweld Exothermic Connection

Play

nVent ERICO Cadweld Exothermic Connection - Type PT, Cable to Cable

Play

Type SS, Cable to Cable - nVent ERICO Cadweld Exothermic Connection

Play

nVent ERICO Cadweld Exothermic Connection - Type TA, Cable to Cable

Play

nVent ERICO Cadweld Exothermic Connection - Type XA, Cable to Cable

Play

nVent ERICO Cadweld Exothermic Connection - Type XB3, Cable to Cable

Play

XB mold design options - making a lapped

Play

nVent ERICO Cadweld Exothermic Connection - Type XBM, Cable to Cable

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us