19" Equipment Shelf
Hover to magnify image or click to enlarge
19" Equipment Shelf
Details
Resources
Features
- Installation height 2 U
- Load-carrying capacity 15 kg
- Depth-adjustable in 25 mm increments, front protrusion min. 91 mm, max. 191 mm
Specifications
| Product Type | Cable Tray |
| Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.