Wall-Mount Solar Shield Type 4 and 12
Hover to magnify image or click to enlarge
Wall-Mount Solar Shield Type 4 and 12
Wall-mount Solar Shield protects outdoor enclosures from overheating and provides weather protection from sun, rain and snow. Enclosures are shielded from the top, sides and rear; white paint finish maximizes solar heat reduction. Two sets of fully-adjustable mounting channels are provided to mount any type of wall-mount enclosure that fits inside the solar shield. Fits most Concept, InLine and NEMA Type 4 wall-mount enclosures and junction boxes (i.e. Bulletin A51NF and A51FL)
Industry Standards
NEMA/EEMAC Type 4, 12
cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997
IEC 60529, IP66
UL 508A Listed; Type 4, 12; File No. E61997
Details
Resources
Features
- Adjustable mounting allows various wall-mount enclosures to fit inside the solar shield
- Refer to the table to determine which solar shield fits your enclosure size
- Shields are finished with paint over plated surfaces
- Hardware is included for mounting the solar shield to an enclosure
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.