Stainless Steel Folding Shelf Type 4X
Hover to magnify image or click to enlarge
Stainless Steel Folding Shelf Type 4X
Stainless Steel Folding Shelf is an ideal accessory to support laptop computers, monitoring units and other equipment used to install and maintain electrical components in an enclosure. The shelf can be installed on the inside or outside surface of Free-stand or Floor-Mount enclosures (except ProLine). It automatically locks in the horizontal position when raised. When not in use, the shelf takes up minimal space and folds to 1.00 in. (25 mm) from the mounting surface.
Details
Resources
Features
- Maintains UL/CSA Type 4, 4X and 12 rating when properly installed on a HOFFMAN enclosure
Specifications
| Finish | Brushed #3 |
| Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.