ProLine ConnecTek Communications Patch Cabinet
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine ConnecTek Communications Patch Cabinet
The ProLine ConnecTek Network Communication/Patch Cabinets feature two vertical cable managers in the front of the cabinet and two rear cable managers for maximum cable routing and support. Cabinets are available in two widths to accommodate high-density cables, patch cords and networking equipment.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Aesthetically pleasing front door offers optimal airflow and durability
- Fully perforated top, front door and rear doors allow maximum air movement around cables, patch panels and other network equipment
- Front and rear open cable managers provide ability to support and route cable
- Side-less models allow for easy installation in ganging applications
- Common profiles allow ganging of server and networking cabinets
- Top gland plate allows easy routing of cable, pre-terminated cables and patch panels
- Three-point locking swing handle allows for easy but controlled access; two keys included
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.