Skip to main content
Please Select Your Country/Language Preferences

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com Hover to magnify image or click to enlarge

MaxRack Open Frame System

MaxRack is used for mounting and securing 19- or 23-inch rack equipment that is used in data centers, telecommunication rooms and other locations. These open frame racks are ideal for high-density cabling applications. MaxRack also supports the cabling and cooling needs of large core switches (CISCO Catalyst 6509 / 6513, NEXUS 7010 and NEXUS 7018) by using the combination air baffle/vertical cable manager accessory. MaxRack, with its vast features, supports many diverse applications.

Read more Read less

Industry Standards

UL 1863 Listed; File Number E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

Cisco developer registered

EIA 310-D

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Color Jet Black
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.