Height Profiles, HP
Hover to magnify image or click to enlarge
Height Profiles, HP
For easy mounting of telequick plates and DIN rails in the full height of the enclosure. Adjustable in depth.
Details
Resources
Features
- Description: Vertical profiles with 25 mm hole pattern, to support DIN rails and appropriate telequick mounting plates. Adjustable in depth in steps of 25 mm.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
| Thickness | 2mm |
| Thickness | 14ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.