Fixed Shelf
Hover to magnify image or click to enlarge
Fixed Shelf
Fixed Shelves mount to the front and back rack angles. The shelf is adjustable with 12 gauge steel supports. Adjustable to fit multiple-depth enclosures or rack angle placements. Load rating is 150 lb. (68 kg). Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
Details
Resources
Specifications
| Thickness | 1.9mm |
| Thickness | 14ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.