Concept Window-Door Enclosures
        
        Hover to magnify image or click to enlarge
      
        Concept Window-Door Enclosures
Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Wall-mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, 13
IP66
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Seams continuously welded and ground smooth
 - Corner-formed doors
 - Simple easy-to-remove and install hinge pins with built-in captivation clip
 - High-torque threadless studs and fasteners on door
 - Minimum-width body flange provides maximum door opening (210 degrees)
 - Door opens 210 degrees
 - External formed body flange
 - Panel mounting studs fit optional Concept panels and other accessories
 - Mounting holes in back of body for optional external wall-mount brackets
 - Removable door with hidden hinges for clean, aesthetic appearance
 - Seamless foam-in-place gasket
 - Quarter-turn slotted latch(es)
 - Grounding stud on body
 - Provisions on door for optional high-impact thermoplastic data pocket
 - Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
 - Installation instructions provided
 - Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
 - Clear polycarbonate window flush with door surface
 
Specifications
| Material | Mild Steel | 
| Finish | Powder Coated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.