Telescopic Slide Universal, 1 U
Hover to magnify image or click to enlarge
Telescopic Slide Universal, 1 U
Universal Telescopic Slide with > 100 % extension and up to 39 kg load capacity.
Details
Resources
Features
- Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
- Static load-carrying capacity per pair 23 - 39 kg
- Can be removed
- Extension length > 100 %
- Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm
Specifications
| Material | Steel |
| Product Type | Telescopic Slide |
| Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.