Side Panel, SPMS, 1764x18x462mm, Brushed, Stainless Steel 304


Side Panel, SPMS, 1764x18x462mm, Brushed, Stainless Steel 304
Catalog#: SPMS1805
These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with 8 screws and new patented retainers.
- Protection: IP 55, TYPE 12, 13 in combination with MCSS. IP66, TYPE 4X, 12 in combination with MCSS-HP.
- Pack quantity: 2 panels with mounting accessories.
- Material: 1.5 mm AISI 304 / AISI 316L pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.