Plinth front/ rear, 100x1000, Stainless steel 304


Plinth front/ rear, 100x1000, Stainless steel 304
Catalog#: PFS1100
This stainless steel plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Front and rear plinth sections. For cabling without any restrictions and in accordance with the VDE 0113 standard. The plinth consists of four corner pieces with removable front covers. The side panels PSS are to be ordered separately. Produced in 100 mm and 200 mm heights. 200 mm high plinths are delivered with a rear cover for cabling that consists of two removable panels 100 mm high. The front cover is a one piece panel of 200 mm high. All panels have double returns on each panel for added strength.
- Material: AISI 304 / AISI 316L pre-grained stainless steel. Corners 2 mm and panels 1.5 mm.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1x front plinth and 1x rear plinth with mounting accessories.
- Mounting requirements: Add the side panels PSS for a complete plinth.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.