Transversal Sliding Profiles, MTS, 52x1199x68mm, Zinc Plated, Mild Steel


Transversal Sliding Profiles, MTS, 52x1199x68mm, Zinc Plated, Mild Steel
Catalog#: MTS1200
The fully equipped mounting plate can be slid easily into the enclosure from the side, which is essential since it is wider than the front opening. It is then fixed into place thanks to the U-profiles.
Details
Benefits
Resources
CAD
Video
Accessories
Related Accessories
Distributors In Your Area
Features
- Description: To be used when installing a wide mounting plate. Adjustable in depth in steps of 25 mm. Compatible with MTS01W rollers.
- Pack quantity: 2 profiles with mounting accessories.
- Material: 3 mm zinc plated steel.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation

Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.