Wide Mounting Plates, MPW, 2000x1200x25mm, Zinc Plated, Mild Steel


Wide Mounting Plates, MPW, 2000x1200x25mm, Zinc Plated, Mild Steel
Catalog#: MPW2012
The extra wide mounting plate offers more mounting space and can be fully equipped before being fitted within the enclosure. It can be fitted from the side of the enclosure since, it is wider than the front of enclosure opening.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: Creates an installation surface over the full width of the enclosure. Easy installation by use of sliding profiles MTS from the side. Nominal width equals the enclosure width. When combining enclosures the MPWs can be connected and slid in as one installation surface. Can not be mounted in the rearmost position.
- Material: 3 mm galvanized steel.
- Pack quantity: 1 piece with mounting accessories.
- Mounting requirements: Add sliding profiles MTS. MPW fits in combinable enclosures only.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation

Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.