Plain Door, DNSS, Right 1800x500x17mm, Stainless Steel 304


Plain Door, DNSS, Right 1800x500x17mm, Stainless Steel 304
Catalog#: DNSS1810R
This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Standard door equipped with double-bit 3 mm lock system and door frame. Door accessory kit DNMKS (hinges, rod catches) to be ordered separately. Allows all the options of the locking programme and 180° hinges. Compatible with combinable and compact stainless steel enclosure ranges.
- Material: 2 mm AISI 304 stainless steel plate / AISI 316L (on request).
- Maximum load: 800 N.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece.
- Mounting requirements: Use hinge kit DNMKS if no door was fitted previously.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.