Mounting profiles, CLPF, 40x1725x25mm, Zinc Plated, Mild Steel


Mounting profiles, CLPF, 40x1725x25mm, Zinc Plated, Mild Steel
Catalog#: CLPF1800
The mounting profiles can be fixed in all directions, providing full flexibility for the mounting of accessories, components, and other equipment.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: The CLPF profile system is a 40 mm wide and 25 mm high profile, which can be mounted in all directions on the enclosure's frame. It can also be used in combination with the CLPK and the VB profiles. By turning the profile it can be used as a standard CP20/40 profile in combination with GLM 40/6 sliding nut, to mount installation material which needs adjusting in depth. The profiles, when mounted onto the enclosure's frame are flush with the enclosure's profiles. Two rows of hole patterns for cage nut fixing and self tapping screws are provided. For 90 mm wide profiles two profiles can be mounted next to each other.
- Material: Zinc plated steel.
- Pack quantity: 4 profiles including snap-line for fixing.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation



Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.