Plinth Base, MSVS, 100x600x273mm, Brushed, Stainless Steel 304


Plinth Base, MSVS, 100x600x273mm, Brushed, Stainless Steel 304
Catalog#: MSVS1063
The plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
CAD
Distributors In Your Area
Features
- Description: Four U-section side pieces fixed by screws to the corner sections. Plinth height 100 mm. Machining is required.
- Material: 2 mm AISI 304 / AISI 316L pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 plinth with mounting material.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.