Varistar CP Mobile Base/Plinth


Varistar CP Mobile Base/Plinth
Details
Resources
Features
- Covers, St, 1.5 mm
- Load-carrying capacity on casters 400 kg, on adjustable feet 1600 kg
- Support, St, 3 mm
- Color RAL 7021
- Plinth height H = 103 mm, with feet adjustable from 126 to 134 mm
Specifications
Product Type | Cabinet/Rack Base |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.