Hygrostat, Relative Air Humidity
Hover to magnify image or click to enlarge
Hygrostat, Relative Air Humidity
Details
Resources
Features
- Adaptable with three separate components: Hygrostat, assembly material, connecting cable (input with SCHUKO/UTE connector; output with IEC connector or open end) please order separately
- Switches off fan or heaters when the set value is reached
- Integrated LED lights up when the connected device is switched on
- Visual display
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.