Thermostat With External Temperature Sensor
Hover to magnify image or click to enlarge
Thermostat With External Temperature Sensor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- External sensor can be positioned near the critical sub-assembly
- Adjustment range 20 ... 60 °C, switch difference 3 ... 10 K
- To control heaters or fans
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.