Networking Racks and Cabinets
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Handle Type
- Works With
- Rack Height
- Finish
- Height
- Material
- Mounting
- Package Quantity
- Color
- Color Code
- EMC Shielding
- Rack Width
- Width
- Depth
- Thread Size
- Diameter
- Front Finish
- Length
- Rear Finish
- Static Load
- Treated Edges
- Protection Rating
Filter applied: 1
Products | 28 results (170 items)

Cage Nut Kit
Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
Catalog NumberItem NameAdd to Quote action
Cage Nut Kit, M5, 50 Pcs
Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M4, 50 Pcs
Cage Nut Kit, M4, 100 Pcs
GND/Earthing Cage Nut M6, 10 pcs
GND/Earthing Cage Nut M6, 100 pcs
Grounding Cage Nut Kit, M4, 10 Pcs
Grounding Cage Nut Kit, M4, 100 Pcs
Grounding Cage Nut Kit, M5, 10 Pcs
Grounding Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M6, 50 pcs
Cage Nut Kit, M6, 100 pcs

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Catalog NumberItem NameAdd to Quote action
Door Contact Switch Without Cable

Door Contact Switch, Cabled
Switch for connecting to the normally closed contacts of the door control module for manual door opening.
Catalog NumberItem NameAdd to Quote action
Door Contact Switch, Cabled


Square Nut Kit
Square nuts have higher contact surface and dont get rounded off unlike hex nuts.


Writing Surface for 19" Cabinet Drawers
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Catalog NumberItem NameAdd to Quote action
Writing Surface for 19" Cabinet Drawers

LED Light, 19" Bracket
To adapt the light distribution to the current installation situation.

Panhead Screw, Torx with Washer
Accesory parts like screws, washer and nuts enable the mounting of 19” accessories.



Catalog NumberItem NameAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized