Skip to main content
Please Select Your Country/Language Preferences

PH38272.jpg image Hover to magnify image or click to enlarge

Lateral Telescoping Brace Assembly

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
Vertical Distance from Structure to Pipe Centerline Based on 45° Brace Angle
Part Number Pipe Size
1" 2" 3" 4"
CSBT1 25.4 cm - 33 cm 25.4 cm - 33 cm 28 cm - 35.6 cm 28 cm - 35.6 cm
CSBT2 30.5 cm - 56 cm 30.5 cm - 58.4 cm 33 cm - 58.4 cm 33 cm - 61 cm
UL Lateral Loads (Listed for Sway Braces)
Part Number Nominal Pipe Size Sch 10/Sch 40 Service Pipe Bull Moose Eddy-Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Tube Fire-Flo Service Pipe CPVC Pipe
CSBT1
CSBT2
1" 3025 N N/A N/A N/A 3025 N
1-1/4" 3025 N 3025 N 3025 N N/A 3025 N
1-1/2" 3025 N 3025 N 3025 N 3025 N 3025 N
2" 3025 N 3025 N 3025 N 3025 N 3025 N
2-1/2" 3025 N 3025 N 3025 N 3025 N 3025 N
3" 3025 N 3025 N 3025 N 3025 N 3025 N
4" 3025 N 3025 N 3025 N 3025 N 3025 N

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us