Cable Entry Gland Plate Connected Outside, CCFO
        
        Hover to magnify image or click to enlarge
      
        Cable Entry Gland Plate Connected Outside, CCFO
A fast, safe and versatile modular cable entry system, the CCFO system is mounted from the outside, and provides secure seals and strain relief for pre-assembled and unassembled cables with or without connectors. The cable entry system is managed from the outside of the enclosure.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Delivery: Frame, protected hood + Inlay for CCFGS
 - Description: An inverted cable entry system, the CCFO enables complete assembly from the outside of the enclosure. It is made of sturdy, glass-fiber reinforced plastic. The rubber seal helps ensure an optimal seal with IP66 protection. The CCFI comes prepared with inlays to fit small grommets (CCFGS). CCFG grommets need to be ordered separately. CCFD dividers can be bought separately if a different configuration is needed.
 - Finish: Black
 - Flammability: UL94 V-0
 - Material: Polyamide 6.6 / TPE
 - Pack quantity: 1pc
 - Protection: IP66, NEMA 1, 4x, 12 (Indoor use only)
 - Temperature resistance: -40°C to +120°C
 - CCFO comes standard with inlay/divider for Small Grommet installation
 - Grommets sold separately
 - Alternate inlays/dividers for different grommet configurations sold separately
 
Specifications
Installation Manual / Instruction Sheet

        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.