Test Adaptor for VMEbus
        
        Hover to magnify image or click to enlarge
      
        Test Adaptor for VMEbus
Test Adapter for VMEbus Boards to access test points on the board.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Routing and layer stack-up match the requirements of the VME bus
 - Measuring field for current and voltage measurement (V/I), (a)
 - Additional measuring pins, e.g. for the probe tips of an oscilloscope (b)
 - 1 pin position for second test object, 1 pin position for terminator board
 - 6 U test adaptors consist of two 3 U test adaptors linked via an intermediate adaptor
 - Voltage supply lines are designed for 2 A
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.