Skip to main content

Please Select Your Country/Language Preferences

ratiopacpro air complete case Hover to magnify image or click to enlarge

RatiopacPRO AIR Complete Desktop Case, Retrofittable Shielding

The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides advanced cooling capabilities and a sleek design for desktop applications.

Read more Read less
  • RoHS
  • EN 62368-1
Print This Page
Details

Features

Specifications

Static Load 25kg
Product Type Case
Type Case for 19" Components
EMC Shielding No (Retrofittable)
Product Family RatiopacPRO AIR
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.