EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, EMC Shielded, w/wo Front Handle


EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, EMC Shielded, w/wo Front Handle
EMC Shielded subrack for backplane mounting, heavy version with tox welded side panels.
Details
Resources
Features
- Advanced EMC subrack with on average 45% improved RF shielding effectiveness compared to a standard EuropacPRO, tested according to EN 61000-5-7*Pending
- Top and bottom covers with EMC and airflow optimized perforation, fulfills the requirements of the fire safety standard EN 62368-1
- Additional side panel covers for increased lateral RF shielding
- Horizontal rails and side panels of type H (“Heavy”) for harsh environments
- Rear horizontal rail for direct backplane mounting without insulation strip
- Shock and vibration resistant up to 5 g, tested in accordance with EN 61373 class 1, category B
- Installation load up to 15 kg
- Compatible with textile and stainless-steel gaskets
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Versions with and without front handles
- Supplied as space-saving flat-pack, modifications and assembly services on request
Specifications
Static Load | 15kg |
Product Type | Subrack/Chassis |
EMC Shielding | Yes |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.