Plinth, 100x1200x600, Aluminium, RAL7035
Hover to magnify image or click to enlarge
Plinth, 100x1200x600, Aluminium, RAL7035
Catalog#: PFAL1126
This aluminium plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
CAD
Distributors In Your Area
Features
- Description: Aluminium plinth allows cabling without any restrictions. The plinth consists of two lateral profiles with removable front and rear plates.
- Material: Aluminium AlMg3. Profiles: 3 mm and panels 2 mm.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 plinth with mounting material.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.