Cover Plate With Din Cut-Outs, UFCP-D


Cover Plate With Din Cut-Outs, UFCP-D
This polyester front cover has cut-outs for modular components which eliminates the need for machining. Electrical connections and cables are protected, which means field operations can be carried out in a safe manner.
Details
Benefits
Resources
Accessories
Features
- Description: Front cover plate with cut-outs for DIN components. Distance between UFCP and enclosure door: 39 mm; 49 mm for UCP750 and above. Reversible mounting position, to increase the distance between UFCP and enclosure door by 30 mm. The mounting frame with DIN rails UMFxxxx must be ordered separately.
- Material: Polyester.
- Finish: RAL 7035.
- Delivery: Cover plate, supporting brackets, one quarter turn fasteners and mounting accessories.
Specifications
Color | Light Gray |
Material | Polyester |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.