P14 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm
Hover to magnify image or click to enlarge
P14 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm
Catalog#: EL2014P14LN
Details
Resources
CAD
Features
- Used to splice different diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
Specifications
PRODUCT ATTRIBUTES
Certification
Installation Manual / Instruction Sheet
Certifications
Kontrollrådet PROD-130
English
ISO 15835
Kontrollrådet PROD-164
English,Norwegian
ISO 15835-1:2018
ITB
English,Polish
DoC KOT-2020-1328
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.