Varistar CP Steel Door, Perforated With 3-Point Electronic Locking


Varistar CP Steel Door, Perforated With 3-Point Electronic Locking
Varistar CP perforated steel door 3-point locking for IP 20 applications.
Details
Resources
Features
- Perforated steel door with 3-point locking for IP 20 protection class
- Lever handle with built-in push button
- Opening angle 180°
Specifications
Locking Type | 3-Point Locking, Electronic |
Product Type | Cabinet Door |
Protection Rating | IP20 |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.