Varistar CP Perforated Door, Seismic IP20, Multi-Point Locking


Varistar CP Perforated Door, Seismic IP20, Multi-Point Locking
IP 20 Seismic doors with reinforced and multi-point locking.
The multi-point locking helps achieve necessary contact to avoid EMI effects on electronics.
Details
Resources
Features
- Perforated door with Multi-Point locking for Seismic & IP 20 applications
- Opening angle 180°
- Lever handle with push button
Specifications
Product Type | Cabinet Door |
Protection Rating | IP20 |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.