Novastar Base Plate, Heavy-Duty


Novastar Base Plate, Heavy-Duty
Base plate is a plain steel blanking plate fitted to the cabinet base. Restricts air-flow into the cabinet from floor cavity and can be opened for cable ducting.
Details
Resources
Features
- Heavy-load floor panel
- Load-carrying capacity 50 kg (110 lb)
- Cutout for cable ducting
Specifications
Product Type | Cabinet/Rack Base |
Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.