Grounding/Grounding Busbar Kit for Ring Terminations
        
        Hover to magnify image or click to enlarge
      
        Grounding/Grounding Busbar Kit for Ring Terminations
Copper strip typically housed inside switchgear, panel boards, and busway enclosures for grounding. They are also used to connect high voltage equipment at electrical switchyards, and low voltage equipment in battery banks.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- To screw on grounding cables with ring tabs
 - Threaded fixing points M5 in intervals of 20 mm
 - Assembly insulated from the frame
 - Maximum current capacity 200 A
 - Connection 35 mm² with a clamp (accessory 21120-209)
 
Specifications
| Product Type | Grounding Kit | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.