Skip to main content

Please Select Your Country/Language Preferences

SST emc shielding for front panels 19inch bracket/corner profile Hover to magnify image or click to enlarge

Front Panel EMC Stainless Steel Shielding Kit

The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels (2 pieces per front panel).

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With Subracks; Cases; Front Panels
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
Product Type Shielding Kit
Material Stainless Steel
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.